Pakistan - English

Philips GreenSpace Surface-mounted, 10 W, 1000 lm, 4000 K, High-gloss mirror, IP20 | Finger-protected

Product Description

Philips GreenSpace Surface-mounted, 10 W, 1000 lm, 4000 K, High-gloss mirror, IP20 | Finger-protected

Order code: 911401847299
Full order code: 872016972365800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads

Family

Product