Pakistan - English

Philips GreenSpace Surface-mounted, 66 W, 6600 lm, 3000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof

Product Description

Philips GreenSpace Surface-mounted, 66 W, 6600 lm, 3000 K, High-gloss mirror, IP65 | Dust penetration-protected, jet-proof

Order code: 911401510631
Full order code: 000911401510631

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads

Family

Product