Pakistan - English

Philips FlexBlend, Surface Mounted, 46 W, 1470x200 mm; H73 mm, 4500 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19

SM340C 45S/940 SEIA MLO U4 L150 WH

Product Description

1470x200 mm; H73 mm, Steel, White, Sensor ready driver Interact System ready, 4500 lm, 46 W, 98 lm/W, 4000 K, 0.38,0.37, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole

Order code: 910925868898
Full order code: 871951470811200