Pakistan - English

Philips FlexBlend, Surface Mounted, 28.5 W, 1200x200 mm; H73 mm, 3600 lm, 3000 K, CRI>90, DALI

SM340C 36S/930 DEIA O L120 WH

Product Description

1200x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3600 lm, 28.5 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole

Order code: 910925867872
Full order code: 871951418235600