Pakistan - English

Philips Ledinaire Batten, 5 W, L300 mm, 500 lm, 500 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED5S/840 L300

Product Description

L300 mm, Polycarbonate, White, Power supply unit (On/Off), 500 lm, 500 lm, 5 W, 108 lm/W, 4000 K, 0.38, 0.38, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401841782
Full order code: 871951452784399

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product