Philips CoreLine Batten, 34 W, L1200 mm, 4100 lm, 4000 K, Wireless, Interact Ready, Opal, IP20, TW1-ready

BN126C LED41S/840 WIA L1200

Product Description

L1200 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 4100 lm, 34 W, 121 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 910505103380
Full order code: 872016910043500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads