Pakistan - English

Philips Semi-deep Recessed Family, 5 W, 440 lm, 4000 K, Metallic grey

RS280 G2 RC Rd D75 5W 40K 24D

Product Description

Plastic, Metallic grey, 440 lm, 5 W, 88 lm/W, 4000 K, (0.3804, 0.3767) 5SDCM, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires

Order code: 929004119510
Full order code: 694197061742000