Philips LuxSpace Accent Performance Elbow, Recessed, 29 W, D155 mm, 4200 lm, 4000 K, Wide beam, PerfectAccent reflector, White, IP20
RS782B 39S/840 PSU-E WB WH
Product Description
Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 4200 lm, 29 W, 147 lm/W, 4000 K, (0.382,0.380)<3, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole