Philips LuxSpace Accent Performance Elbow, Recessed, 30 W, D155 mm, 4100 lm, 3000 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, White, IP20
RS782B 39S/830 WIA-E MB WH
Product Description
Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Wireless driver Interact System ready external, 4100 lm, 30 W, 135 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole