Pakistan - English

Philips LuxSpace Accent Performance Elbow, Recessed, 29 W, D155 mm, 3800 lm, 2700 K, Narrow beam, PerfectAccent reflector, White, IP20

RS782B 39S/827 PSU-E NB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 3800 lm, 29 W, 133 lm/W, 2700 K, (0.458,0.410)<3, Narrow beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101569
Full order code: 871869997883900