Philips LuxSpace Accent Compact Elbow, Recessed, 16.6 W, D125 mm, 2000 lm, 3000 K, Narrow beam, PerfectAccent reflector, White, IP20
RS772B 20S/830 PSU-E NB WH
Product Description
Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2000 lm, 16.6 W, 120 lm/W, 3000 K, (0.434,0.403)<3, Narrow beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole