Pakistan - English

Philips LuxSpace Accent Compact Elbow, Recessed, 25 W, D125 mm, 2000 lm, Fresh meat, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS772B 19S/FMT PSU-E HWB FG WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2000 lm, 25 W, 81 lm/W, Fresh meat, 3000 K, (0.457,0.385)<3, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101596
Full order code: 871869997911900