Pakistan - English

Philips Ledinaire Clear Accent, Adjustable, All-in, 6 W, 550 lm, 2700 K, 3000 K, 4000 K, Phase-cut dim, Beam angle 60°, White, IP20/65

RS071B 5S/827_30_40 60D PSR PI6 IP65 WH

Product Description

Adjustable, Metal–Plastic, White, Power supply unit (On/Off), All-in, Multi Color Temperature, 550 lm, 6 W, 91 lm/W, 2700 K, 3000 K, 4000 K, (IEC3000K, 0.44, 0.403) 5SDCM, Beam angle 60°, Clear, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.35 J reinforced, Safety class II, Push-in connector 3-pole

Order code: 929003322702
Full order code: 872016920886500