Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 16 W, D79 mm, 2100 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20
RS320B 20S/830 PSU-E HWB BK
Product Description
Recessed accent, D79 mm, Polycarbonate, Black, Recessed, Power supply unit external, 2100 lm, 16 W, 130 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief