Pakistan - English

Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 12.1 W, D79 mm, 1600 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Gray, IP20/54

RS320B 17S/PW940 DIA-E HWB FG GR

Product Description

Recessed accent, D79 mm, Polycarbonate, Gray, Recessed, Dali dimming Interact System ready external, 1600 lm, 12.1 W, 136 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505102992
Full order code: 872016958989600