Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 12 W, D79 mm, 1700 lm, 4000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20/54
RS320B 17S/840 PSU-E HMB BK
Product Description
Recessed accent, D79 mm, Polycarbonate, Black, Recessed, Power supply unit external, 1700 lm, 12 W, 143 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief