Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 8.6 W, D79 mm, 1100 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White, IP20/54
RS320B 12S/PW930 PSU-E HMB FG WH
Product Description
Recessed accent, D79 mm, Polycarbonate, White, Recessed, Power supply unit external, 1100 lm, 8.6 W, 128 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief