Pakistan - English

Philips GreenSpace Evo Mini Fixed, Recessed accent, 3D printed, 8.6 W, D79 mm, 1150 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, White, IP20/54

RS320B 12S/830 PSU-E HWB WH

Product Description

Recessed accent, D79 mm, Polycarbonate, White, Recessed, Power supply unit external, 1150 lm, 8.6 W, 134 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505102988
Full order code: 872016958985800