Pakistan - English

Philips GreenSpace Evo Mini Cylinder, surface mounted, 3D printed, 8.6 W, 1021 lm, 3000 K, CRI>90, Wireless, Interact Ready

SA332C 10S/PC930 WIA HMB WH481

Product Description

surface mounted, Polycarbonate, White, Surface, Wireless driver Interact System ready, 1021 lm, 8.6 W, 119 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104959
Full order code: 872016983848200