Pakistan - English

Philips GreenSpace Evo Mini Cylinder, surface mounted, 3D printed, 6.9 W, 790 lm, 3000 K, CRI>90, DALI, Interact Ready

SA332C 8S/PW930 DIA HNB GR482

Product Description

surface mounted, Polycarbonate, Gray, Surface, Dali dimming Interact System ready, 790 lm, 6.9 W, 114 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104955
Full order code: 872016983844400