Pakistan - English

Philips GreenSpace Evo Mini Cylinder, surface mounted, 3D printed, 10 W, 1355 lm, 3000 K, CRI>90

SA332C 12S/PW930 PSU HWB BK482

Product Description

surface mounted, Polycarbonate, Black, Surface, Power supply unit (On/Off), 1355 lm, 10 W, 126 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104954
Full order code: 872016983843700