Pakistan - English

Philips GreenSpace Evo Mini Cylinder, surface mounted, 3D printed, 8.1 W, 1021 lm, 3000 K, CRI>90

SA332C 10S/PC930 PSU HMB BK482

Product Description

surface mounted, Polycarbonate, Black, Surface, Power supply unit (On/Off), 1021 lm, 8.1 W, 125 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104953
Full order code: 872016983842000