Philips GreenSpace Evo Mini Cylinder, surface mounted, 3D printed, 6.5 W, 790 lm, 3000 K, CRI>90
SA332C 8S/PW930 PSU HNB WH481
Product Description
surface mounted, Polycarbonate, White, Surface, Power supply unit (On/Off), 790 lm, 6.5 W, 122 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole