Philips GreenSpace Accent Fixed Gen2, Recessed, 32 W, C/O D150 mm, 4000 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, PerfectAccent reflector, Black, IP20
RS350B 39S/PW930 WIA-E WB BK
Product Description
Recessed, C/O D150 mm, Aluminium, Black, Single layer powder coating, Wireless driver Interact System ready external, 4000 lm, 32 W, 125 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years