Pakistan - English

Philips GreenSpace Accent Fixed Gen2, Recessed, 30 W, D150 mm, 4100 lm, 3000 K, Wireless, Interact Ready, Wide beam, PerfectAccent reflector, Black, IP20

RS350B 39S/830 WIA-E WB BK

Product Description

Recessed, D150 mm, Aluminium, Black, Single layer powder coating, Recessed, Wireless driver Interact System ready external, 4100 lm, 30 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102747
Full order code: 872016958805900