Philips GreenSpace Accent Fixed Gen2, Recessed, 25 W, D150 mm, 2800 lm, PremiumColor, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, Aluminized, White, IP20
RS350B 27S/PC930 WIA-E WB FG WH
Product Description
Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Wireless driver Interact System ready external, 2800 lm, 25 W, 112 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole