Pakistan - English

Philips GreenSpace Accent Fixed Gen2, Recessed, 20.5 W, D150 mm, 2600 lm, Champagne, 2700 K, Wireless, Interact Ready, Medium beam, Aluminized, White, IP20

RS350B 27S/CH WIA-E MB FG WH

Product Description

Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Wireless driver Interact System ready external, 2600 lm, 20.5 W, 127 lm/W, Champagne, 2700 K, (0.458, 0.410) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102743
Full order code: 872016958801100