Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
250R40 IR/HR/TG 120V 4/1925272736308 | - | - | - | - | E26 | Single Contact Medium Screw |
1 item
Product family information
Description
Philips Family of Specialty Incandescents provide the perfect light for dramatic accents and display lighting as well as general lighting in a variety of applications. Philips Infrared lamps are suited for heating and drying in industrial and commercial applications. These incandescent, gas-filled infrared heat lamps come up to full temperature almost immediately, eliminating costly warm-up time. Highly efficient heat generators produce a minimum of light rays and a high amount of infrared radiation. The BR40 lamp provides a built-in reflector for radiant energy control.
Benefits
Features
Available in clear and red. Comfortable warmth.
Available in: Clear 375 watt and Red 250 watt.