Pakistan - English

Philips Ceramalux ALTO

Energy efficiency and long life

Products

C1000S52/ALTO
928601139205
C200S66/ALTO 12PK
928601139590

Product family information

Description

These lamps pass the EPA's TCLP test for non-hazardous materials. Ideal for industrial applications, warehouses, post top applications and parking lots.

Benefits

  • Low mercury - better for the environment.

  • Long Life - 24,000 hours Rated Average Life.

Features

  • Low total cost of ownership.

  • Long life—up to 24,000 hours.

Applications

  • Ideal for street and roadway lighting, parking lots and garages, warehouses and manufacturing facilities where lower maintenance costs are desired.

Downloads