Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
MST SON-T PIA Plus 250W E E40 1SL/12928144709230 | - | - | 2000 | - | E40 | ||
MST SON-T PIA Plus 250W E E40928144709292 | - | - | 2000 | - | E40 | ||
MST SON-T PIA Plus 250W E40 1SL/12928144709293 | - | - | 2000 | - | E40 | ||
SON-T PIA PLUS 250W E E40 1SL/12928144709295 | - | - | 2000 | - | E40 | ||
MST SON-T PIA PLUS 250W E E40 1SL/12928144709298 | - | - | 2000 | - | E40 | ||
MST SON-T PIA Plus 400W E E40 1SL/12928144809227 | - | - | 2000 | - | E40 | ||
MST SON-T PIA Plus 400W E E40928144809292 | - | - | 2000 | - | E40 | ||
MST SON-T PIA Plus 400W E40 1SL/12928144809293 | - | - | 2000 | - | E40 |
Product family information
Description
High Pressure Sodium lamp with clear tubular outer bulb, high output and long reliable lifetime
Benefits
Initial investment saving options with "Plus" concept
High lumen output, maintained over life
Features
Clear tubular outer bulb
Ceramic discharge tube with Unique Philips Integrated Antenna (PIA) concept enabling long and reliable lifetime
Applications
Warning & Safety
Control gear must include end-of-life protection (IEC60662, IEC 62035)
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.