Philips Pulse Start Metal Halide Protected

Improve lumen maintenance in an “O” rated lamp

Products

Product Compare
MP400/BU/PS 6PK

MP400/BU/PS 6PK

928601158102
-
-
3800
-
EX39 | Exclusionary Mogul Screw

Product family information

Description

Philips Protected Pulse Start Metal Halide “O” Rated Lamps are a better alternative to the standard switch start metal halide.

Benefits

  • Improved lumen maintenance over standard switch start metal halide lamps.

  • Operates in both standard and exclusionary sockets due to the extended eyelet mogul base.

Features

  • “O” rated for safe operation in open fixtures*

  • Better choice over standard switch start metal halide.

Applications

  • Ideal for manufacturing facilities, retail establishments, and warehouses.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads