Philips MV Halogen Oven Capsules

Halogen capsules for oven lighting

Products

Product Compare
-
-
2650
-
G9

Product family information

Description

Halogen capsules ideal as replacement lamp for many specific oven types. Resistant to high temperatures, perfectly fitting oven application.

Benefits

  • Suitable also for ovens with pyrolisys function (tolerable ambient temperature up to 450°C, lamps must be switched off during self-cleaning)

  • For use in shielded oven luminaires only

Features

  • Heat resistance up to 300°C

  • Compact size, matching oven luminaire

Applications

  • Oven lighting

Downloads