Philips Fortimo DLM EaseSelect

Best-in-class performance for an integrated solution

Products

Luminous flux (lm)
1,080
CCT (K)
3000
Efficacy (lm/W)
115
Color rendering
80
Luminous flux (lm)
1,150
CCT (K)
4000
Efficacy (lm/W)
120
Color rendering
80
Luminous flux (lm)
1,950
CCT (K)
3000
Efficacy (lm/W)
111
Color rendering
80
Luminous flux (lm)
2,050
CCT (K)
4000
Efficacy (lm/W)
118
Color rendering
80
Luminous flux (lm)
2,950
CCT (K)
3000
Efficacy (lm/W)
109
Color rendering
80
Luminous flux (lm)
3,150
CCT (K)
4000
Efficacy (lm/W)
117
Color rendering
80

Product family information

Description

Fortimo DLM EaseSelect has redefined the performance of ‘one-box’ integrated downlight modules. You can confidently design-in an integrated solution, which significantly simplifies assembly, without compromising on the performance of your high-end LED downlight luminaires. Manufacturing your next generation luminaires with the Fortimo promise of high-performance just got easier.

Benefits

  • Easy to design-in to a wide range of luminaires and applications

  • Integrated driver-on-board (DoB) solution with best-in-class TLA (Temporal Light Artefacts) performance

Features

  • Efficacy up to 120 lm/W

  • Same mechanical footprint as Fortimo DLM Flex

Applications

  • Retail
  • Hospitality
  • Office

Downloads

Leaflets

Additional literature
Philips-Fortimo-DLM-EaseSelect-OEM.pdf pdf 1.2 MB

Visuals

Family-Photographs-Fortimo DLM EaseSelect
Multiple assets

Photometry and Lighting design

Family-IES-Fortimo DLM EaseSelect
Multiple assets