MASTER HPI Plus

Product Description

Products

Product Compare
-
-
4500
-
E40

Product family information

Description

Quartz metal halide lamps with opalized outer bulb

Benefits

  • High safety and comfort level, maintained over life

  • Minimal maintenance cost

Features

  • Ovoid, internally white coated outer bulb

  • Unique 3-band technology resulting in high luminous efficacy, both initially and over long lifetime

Applications

  • High bay lighting, e.g. industrial workshops, exhibition halls, hypermarkets, shopping malls, DIY stores, churches, airports and train stations

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures