Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Interact for outdoor spaces
Signify cellular nodes
LLC7870/00 CT NODE 20MM3 DC EU4VF LG
Back to family
Back to Pioneers of Light
The official Philips lighting catalogue has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.
Cellular CT nodes
Signify LLC7870/00 CT NODE 20MM3 DC EU4VF LG
Product Description
Signify LLC7870/00 CT NODE 20MM3 DC EU4VF LG
Order code:
913701043503
Full order code:
871869970893100
Specifications
Expand all
Operating and Electrical
Input Current (Nom)
0.025 A
Mechanical and Housing
Net Weight (Piece)
0.130 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Ambient temperature range
-40 to +70 °C
Product Data
Order product name
LLC7870/00 CT NODE 20MM3 DC EU4VF LG
Full product name
LLC7870/00 CT NODE 20MM3 DC EU4VF LG
Full product code
871869970893100
Order code
913701043503
Material Nr. (12NC)
913701043503
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718699708931
Numerator - Packs per outer box
45
EAN/UPC - Case
8718699708948
Downloads
Leaflets
Product Data Sheet
LLC7870-LLC7871-LLC7240 CTNode Specification R01
pdf 309.6 kB
Product leaflet
Localized commercial leaflet 913701043503 en_IN
pdf 45.2 kB
Brochures
Install instructions
LLC7870-LLC7871-LLC7240 Installation R01
pdf 1.1 MB
Visuals
Product-Photographs-913701043503_EU
Multiple assets