Philips CoreLine Downlight, 14.5 W, D150 mm, 1100 lm, 3000 K, DALI, High-gloss reflector, IP20, ELB3h

DN140B LED10S/830 PSD-E C ELB3

Product Description

D150 mm, Aluminium, White, Signal white (RAL9003), Power supply unit with DALI interface external, 1100 lm, 14.5 W, 76 lm/W, 3000 K, (0.433,0.405) SDCM≦5, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief, Emergency lighting 3 hours duration basic version

Order code: 911401639805
Full order code: 871016332835500

Downloads