Overview
Specifications
Downloads
Home
Products
Lighting controls
Interact for intelligent buildings
Signify Interact ceiling-mount sensors
MPS3210/05 OCC-DL IA DALI WH 6M S
Back to family
The official Philips lighting catalogue has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.
Signify Interact ceiling-mount sensors
Signify MPS3210/05 OCC-DL IA DALI WH 6M S
Product Description
Signify MPS3210/05 OCC-DL IA DALI WH 6M S
Order code:
913701071303
Full order code:
872016934057200
Specifications
Expand all
Operating and Electrical
Line Frequency
50 to 60 Hz
Input current (nom.)
0.01 A
Mechanical and Housing
Net Weight (Piece)
0.120 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Ambient temperature range
-40°C to 65°C
Application Conditions
Minimum ceiling height (in m)
2.1 m
Maximum ceiling height – major motion (in m)
6 m
Product Data
Order product name
MPS3210/05 OCC-DL IA DALI WH 6M S
Full product name
MPS3210/05 OCC-DL IA DALI WH 6M S
Full EOC
872016934057200
Order code
913701071303
Material no. (12 NC)
913701071303
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8720169340572
Numerator – packs per outer box
6
EAN/UPC - Case
8720169340596
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 913701071303 en_IE
pdf 57.3 kB
Brochures
Install instructions
MPS3210 Sensor Installation Instructions
pdf 892.5 kB
Specification sheet
MPS32x0 Occupancy Sensor Specification Sheet
pdf 909.4 kB
Visuals
Product-Photographs-913701071303_EU
Multiple assets