Philips UrbanFlex, Urban road & street light, 36 W, 5280 lm, 4000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6
BVP730 LED60-4S/740 II PSD D9 DM50 FG DG
Product Description
Urban road & street light, Aluminium die cast, Grey, Mounting bracket, Power supply unit with DALI interface, 5280 lm, 36 W, 147 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Light source replaceable Yes
- Number of gear units Unit
- Driver included Yes
- Light source engine type LED
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years