Philips CityMood, Urban road & street light, 35.9 W, 4750 lm, 2700 K, CRI70, Distribution medium 10, Safety class II, IP66, SL-PDR, STD
BSP672 LED50/727 PCC II DM10 G1 BK
Product Description
Urban road & street light, Aluminium die-cast ADC1 – alloy grade (EN AC-47100), Black, Single layer powder coating, Suspension set simple, standard, Power supply unit (On/Off), 4750 lm, 35.9 W, 132 lm/W, 2700 K, (0.4577,0.4098) SDCM<5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Connection unit 5-pole