Overview
Specifications
Downloads
Where to buy
Home
Products
Lighting controls
Interact for intelligent buildings
Signify Interact ceiling-mount sensors
OCC 0101A/02 DL BP Sensor WH
Back to family
Back to Pioneers of Light
The official Philips lighting catalogue has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.
Signify Interact ceiling-mount sensors
Signify OCC 0101A/02 DL BP Sensor WH
Product Description
Signify OCC 0101A/02 DL BP Sensor WH
Order code:
913701067103
Full order code:
872016926059700
Specifications
Expand all
Mechanical and Housing
Net Weight (Piece)
0.106 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Remarks
Battery-powered sensor, no need for mains power input
Ambient temperature range
-5°C to 45°C
Product Data
Order product name
OCC 0101A/02 DL BP Sensor WH
Full product name
OCC 0101A/02 DL BP Sensor WH
Full EOC
872016926059700
Order code
913701067103
Material no. (12 NC)
913701067103
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8720169260597
Numerator – packs per outer box
10
EAN/UPC - Case
8720169260610
Installation diagrams
Dimension Drawing (without table) - OCC 0101A/02 DL BP Sensor WH
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 913701067103 en_GB
pdf 37.0 kB
Brochures
Installation instructions
OCC010xA Sensor Installation Instructions
pdf 842.5 kB
Visuals
Product-Photographs-913701067103_EU
Multiple assets
Product-Diagrams-913701067103_EU
Multiple assets