Philips Dynalite Signal Dimmer Controllers
Sophisticated yet simple energy-efficient lighting control solutions
Product family information
Description
The Dynalite range of Signal Dimmer Controllers, have been engineered to meet the future demands of projects. They are capable of transmitting all industry standard driver protocols (1-10V, DSI, DALI and Broadcast DALI) and support two ranges of install opportunities of both DIN-rail and wall box, to allow for flexible install opportunities. The Signal Dimmer Controller range also support a vast range of driver controllers with a variety of circuit numbers and sizes to work individually or as part of a system, suiting any project requirement.
Benefits
Multiple protocols supported
Options available