Dynalite Sensors

Sophisticated yet simple energy-efficient lighting solutions

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product Compare
DUS90AHB-D

DUS90AHB-D

913703015409
DUS90WHB-D

DUS90WHB-D

913703015509
DUS30LHB-D

DUS30LHB-D

913703015609
DUS360CS-D

DUS360CS-D

913703023909
DUS804CS-UP

DUS804CS-UP

913703070409
DUS360CS

DUS360CS

913703243109
DUS90CS

DUS90CS

913703244209
DUS30CS

DUS30CS

913703244309

Product family information

Description

The Philips Dynalite sensor range combines motion detection, light level detection and IR receive in one unit. Each of these features can be operated at the same time, allowing automation scenarios such as turning on the lights after detecting motion and then dimming the lighting level once the available sunlight has been measured, thereby providing additional energy savings. By combining each of these functions into one device, operational efficiency is improved. Each sensor has an in-built microprocessor, allowing logical functions to control one small room, the floor of a building, or an entire building. All sensors receive their power from the DyNet network, and as they are fully remotely programmable, they can be configured to automate and control a virtually unlimited number of controlled outputs.

Benefits

  • Reduces the need for many different types of sensors, thereby preventing ceiling clutter

  • Combines motion detection, light level detection and IR receive in one unit, thus improving efficiency

Features

  • Sensors are fully remotely programmable

  • Built-in microprocessor

Applications

  • Depends on the lighting system in which the controls are used

Downloads