Product family information
Description
The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance which cannot be distinguished from traditional fluorescent. This product is the ideal solution for up lamping in general lighting applications.
Benefits
Reduced operational cost thanks to lower energy consumption
Lower maintenance cost thanks to 2-3 times longer lifetime than normal fluorescent tubes
Features
Only 50% energy consumption compared to fluorescent tubes
Extra-long life of 40,000 hours
Applications
Warning & Safety
-