Philips CorePro LEDspot PAR

The affordable LEDspot solution

Product family information

Description

CorePro LEDspot PAR are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with a E27 base and are designed as a retrofit replacement for halogen spots. CorePro LEDspot PAR deliver significant energy savings of up to 80% compared to traditional halogen lamps and provides comfortable lighting for your eyes. By offering a lifetime of 15,000 hours, it lowers maintenance costs.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, corridors, stairwells, washrooms, reception areas, exhibitions, display cabinets

Downloads