TrueBlend Recessed, Recessed, 28 W, 1195X298 mm, B30, 2800 lm, 4000 K, CRI>90, UGR19, Wieland, TP(b), ELP3h/EL-DC
RC453B 28S/940 MXO ELP3 W6 L1195 W298B30
Product Description
Recessed, 1195X298 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC-compatible for central emergency lighting (integrated), 2800 lm, 28 W, 100 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, Wide beam, White reflector, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Wieland/Adels connector 6-pole (4-pole mains and 2-pole control signal), TP(b) diffuser flammability class, Emergency lighting 3-hour duration Pro version, DC operated central emergency lighting