PowerBalance gen2, 25 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI≥90, Wireless, Interact Ready, UGR16, U4
RC461B 34S/940 SRD W60L60 VPC U4
Product Description
600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor-ready driver Interact System-ready, Upgradable sensor slot with SNS210 sensor, 3400 lm, 25 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI≥90, UGR16, Wide beam office-compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief