CoreLine recessed, 31 W, 600x600 mm, 4300 lm, 4000 K, Wireless, Interact Ready, UGR19

RC136B 43S/840 WIA W60L60 OC

Product Description

600x600 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System-ready, 4300 lm, 31 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polymethyl methacrylate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable with connector 3-pole, Connection unit 3-pole

Order code: 51505500
Full order code: 871951451505500

Downloads