CoreLine recessed, 44 W, 600x600 mm, 6000 lm, 4000 K, UGR19

RC136B 60S/840 PSU W60L60 OC

Product Description

600x600 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 6000 lm, 44 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 84°, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole

Order code: 96398600
Full order code: 871951496398600

Downloads