StoreSet Linear, 57 W, L1200 mm, 8000 lm, 3000 K, Wide beam, Clear, Black

SM504T 80S/830 PSU WB BK

Product Description

L1200 mm, Extruded aluminium, Black, Power supply unit (On/Off), 8000 lm, 57 W, 140 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 01234900
Full order code: 872016901234900

Downloads