Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Waterproof and cleanroom
Waterproof luminaires
Ledinaire Waterproof WT065C
EM300V ELB3 kit HV 6.4V 2000mAh LFP
Back to family
Back to Pioneers of Light
The official Philips lighting catalogue has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.
Ledinaire Waterproof WT065C
Philips Emergency lighting kit, Accessory
Product Description
Philips Emergency lighting kit, Accessory
Order code:
912401483459
Full order code:
871869979820800
Specifications
Expand all
General Information
Value ladder
Value
Operating and Electrical
Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Protection class IEC
Safety class II
Mechanical and Housing
Overall length
220 mm
Overall width
42 mm
Overall height
28 mm
Overall diameter
0 mm
Dimensions (height x width x depth)
28 x 42 x 220 mm
Material
Polycarbonate
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
-
Accessory colour
White
Net Weight (Piece)
0.230 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Product Data
Order product name
EM300V ELB3 kit HV 6.4V 2000mAh LFP
Full product name
EM300V ELB3 kit HV 6.4V 2000mAh LFP
Full EOC
871869979820800
Local code description
ECO-E3/MT-BT
Order code
912401483459
Material no. (12 NC)
912401483459
Local order code
ECO-E3/MT-BT
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8718699798208
Numerator – packs per outer box
1
EAN/UPC - Case
8718699798208
Installation diagrams
Dimension Drawing (without table) - EM300V ELB3 kit HV 6.4V 2000mAh LFP
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 912401483459 en_GB
pdf 409.4 kB
Brochures
Installation instructions
Installation instruction Built-in Basic Emercency Lighting kit
pdf 673.4 kB
Visuals
Product-Photographs-912401483459_EU
Multiple assets
Product-Diagrams-912401483459_EU
Multiple assets